SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
PARAMETER | PATABLE SETTING | OUTPUT POWER (dBm) | VCC | 2 V | 3 V | 3.6 V | UNIT |
---|---|---|---|---|---|---|---|
TA | 25°C | 25°C | 25°C | ||||
Current consumption, TX | 0xC0 | maximum | 33.1 | 33.4 | 33.8 | mA | |
0xC6 | +10 | 28.6 | 28.8 | 28.8 | |||
0x50 | 0 | 16.6 | 16.8 | 16.9 | |||
0x2D | –6 | 16.8 | 17.5 | 17.8 |