SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
The USCI module is used for serial data communication. The USCI module supports synchronous communication protocols such as SPI (3-pin or 4-pin) and I2C, and asynchronous communication protocols such as UART, enhanced UART with automatic baud-rate detection, and IrDA.
The USCI_An module provides support for SPI (3-pin or 4-pin), UART, enhanced UART, and IrDA.
The USCI_Bn module provides support for SPI (3-pin or 4-pin) and I2C.
One USCI_A0 and one USCI_B0 modules are implemented.