The CD40106B device consists of six Schmitt-Trigger inputs. Each circuit functions as an inverter with Schmitt-Trigger input. The trigger switches at different points for positive- and negative-going signals. The difference between the positive-going voltage (VP) and the negative-going voltages (VN) is defined as hysteresis voltage (VH).
The CD40106B device is supplied in ceramic packaging (J) as well as standard packaging (D, N, NS, PW). All CD40106B devices are rated for –55°C to +125°C ambient temperature operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD40106BF | CDIP (14) | 6.92 mm x 19.94 mm |
CD40106BE | PDIP (14) | 6.30 mm x 19.31 mm |
CD40106BM | SOIC (14) | 3.90 mm x 8.65 mm |
CD40106BNSR | SO (14) | 5.30 mm x 10.20 mm |
CD40106BPWR | TSSOP (14) | 4.40 mm x 5.00 mm |
Changes from E Revision (September 2016) to F Revision
Changes from D Revision (August 2003) to E Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
DC supply voltage, VDD(2) | –0.5 | 20 | V | |
Input voltage, all inputs | –0.5 | VDD + 0.5 | V | |
DC input current, any one input | ±10 | mA | ||
Power dissipation, PD | TA = –55°C to +100°C | 500 | mW | |
TA = 100°C to 125°C(3) | 200 | |||
Device dissipation per output transistor | 100 | mW | ||
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 |
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage | 3 | 18 | V |
Operating temperature, TA | –55 | 125 | °C |
THERMAL METRIC(1) | CD40106B | UNIT | ||||
---|---|---|---|---|---|---|
D (SOIC) | N (PDIP) | NS (SO) | PW (TSSOP) | |||
14 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance |
86.1 | 51.3 | 83.5 | 114.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance |
44.3 | 38.6 | 41.5 | 39.1 | °C/W |
RθJB | Junction-to-board thermal resistance |
40.6 | 31.2 | 42.2 | 56.9 | °C/W |
ψJT | Junction-to-top characterization parameter |
11.6 | 23.4 | 13.1 | 3.1 | °C/W |
ψJB | Junction-to-board characterization parameter |
40.3 | 31.3 | 41.8 | 56.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IDDmax | Quiescent device current | VIN = 0 or 5, VDD = 5 | TA = –55°C | 1 | µA | ||
TA = –40°C | 1 | ||||||
TA = 25°C | 0.02 | 1 | |||||
TA = 85°C | 30 | ||||||
TA = 125°C | 30 | ||||||
VIN = 0 or 10, VDD = 10 | TA = –55°C | 2 | |||||
TA = –40°C | 2 | ||||||
TA = 25°C | 0.02 | 2 | |||||
TA = 85°C | 60 | ||||||
TA = 125°C | 60 | ||||||
VIN = 0 or 15, VDD = 15 | TA = –55°C | 4 | |||||
TA = –40°C | 4 | ||||||
TA = 25°C | 0.02 | 4 | |||||
TA = 85°C | 120 | ||||||
TA = 125°C | 120 | ||||||
VIN = 0 or 20, VDD = 20 | TA = –55°C | 20 | |||||
TA = –40°C | 20 | ||||||
TA = 25°C | 0.04 | 20 | |||||
TA = 85°C | 600 | ||||||
TA = 125°C | 600 | ||||||
VPmin | Positive trigger threshold voltage | VDD = 5 | TA = –55°C | 2.2 | V | ||
TA = –40°C | 2.2 | ||||||
TA = 25°C | 2.2 | 2.9 | |||||
TA = 85°C | 2.2 | ||||||
TA = 125°C | 2.2 | ||||||
VDD = 10 | TA = –55°C | 4.6 | |||||
TA = –40°C | 4.6 | ||||||
TA = 25°C | 4.6 | 5.9 | |||||
TA = 85°C | 4.6 | ||||||
TA = 125°C | 4.6 | ||||||
VDD = 15 | TA = –55°C | 6.8 | |||||
TA = –40°C | 6.8 | ||||||
TA = 25°C | 6.8 | 8.8 | |||||
TA = 85°C | 6.8 | ||||||
TA = 125°C | 6.8 | ||||||
VPmax | Positive trigger threshold voltage | VDD = 5 | TA = –55°C | 3.6 | V | ||
TA = –40°C | 3.6 | ||||||
TA = 25°C | 2.9 | 3.6 | |||||
TA = 85°C | 3.6 | ||||||
TA = 125°C | 3.6 | ||||||
VDD = 10 | TA = –55°C | 7.1 | |||||
TA = –40°C | 7.1 | ||||||
TA = 25°C | 5.9 | 7.1 | |||||
TA = 85°C | 7.1 | ||||||
TA = 125°C | 7.1 | ||||||
VDD = 15 | TA = –55°C | 10.8 | |||||
TA = –40°C | 10.8 | ||||||
TA = 25°C | 8.8 | 10.8 | |||||
TA = 85°C | 10.8 | ||||||
TA = 125°C | 10.8 | ||||||
VNmin | Negative trigger threshold voltage | VDD = 5 | TA = –55°C | 0.9 | V | ||
TA = –40°C | 0.9 | ||||||
TA = 25°C | 0.9 | 1.9 | |||||
TA = 85°C | 0.9 | ||||||
TA = 125°C | 0.9 | ||||||
VDD = 10 | TA = –55°C | 2.5 | |||||
TA = –40°C | 2.5 | ||||||
TA = 25°C | 2.5 | 3.9 | |||||
TA = 85°C | 2.5 | ||||||
TA = 125°C | 2.5 | ||||||
VDD = 15 | TA = –55°C | 4 | |||||
TA = –40°C | 4 | ||||||
TA = 25°C | 4 | 5.8 | |||||
TA = 85°C | 4 | ||||||
TA = 125°C | 4 | ||||||
VNmax | Negative trigger threshold voltage | VDD = 5 | TA = –55°C | 2.8 | V | ||
TA = –40°C | 2.8 | ||||||
TA = 25°C | 1.9 | 2.8 | |||||
TA = 85°C | 2.8 | ||||||
TA = 125°C | 2.8 | ||||||
VDD = 10 | TA = –55°C | 5.2 | |||||
TA = –40°C | 5.2 | ||||||
TA = 25°C | 3.9 | 5.2 | |||||
TA = 85°C | 5.2 | ||||||
TA = 125°C | 5.2 | ||||||
VDD = 15 | TA = –55°C | 7.4 | |||||
TA = –40°C | 7.4 | ||||||
TA = 25°C | 5.8 | 7.4 | |||||
TA = 85°C | 7.4 | ||||||
TA = 125°C | 7.4 | ||||||
VHmin | Hysteresis voltage | VDD = 5 | TA = –55°C | 0.3 | V | ||
TA = –40°C | 0.3 | ||||||
TA = 25°C | 0.3 | 0.9 | |||||
TA = 85°C | 0.3 | ||||||
TA = 125°C | 0.3 | ||||||
VDD = 10 | TA = –55°C | 1.2 | |||||
TA = –40°C | 1.2 | ||||||
TA = 25°C | 1.2 | 2.3 | |||||
TA = 85°C | 1.2 | ||||||
TA = 125°C | 1.2 | ||||||
VDD = 15 | TA = –55°C | 1.6 | |||||
TA = –40°C | 1.6 | ||||||
TA = 25°C | 1.6 | 3.5 | |||||
TA = 85°C | 1.6 | ||||||
TA = 125°C | 1.6 | ||||||
VHmax | Hysteresis voltage | VDD = 5 | TA = –55°C | 1.6 | V | ||
TA = –40°C | 1.6 | ||||||
TA = 25°C | 0.9 | 1.6 | |||||
TA = 85°C | 1.6 | ||||||
TA = 125°C | 1.6 | ||||||
VDD = 10 | TA = –55°C | 3.4 | |||||
TA = –40°C | 3.4 | ||||||
TA = 25°C | 2.3 | 3.4 | |||||
TA = 85°C | 3.4 | ||||||
TA = 125°C | 3.4 | ||||||
VDD = 15 | TA = –55°C | 5 | |||||
TA = –40°C | 5 | ||||||
TA = 25°C | 3.5 | 5 | |||||
TA = 85°C | 5 | ||||||
TA = 125°C | 5 | ||||||
IOLmin | Output low (sink) current | VO = 0.4, VIN = 0 or 5, VDD = 5 |
TA = –55°C | 0.64 | mA | ||
TA = –40°C | 0.61 | ||||||
TA = 25°C | 0.51 | 1 | |||||
TA = 85°C | 0.42 | ||||||
TA = 125°C | 0.36 | ||||||
VO = 0.5, VIN = 0 or 10, VDD = 10 |
TA = –55°C | 1.6 | |||||
TA = –40°C | 1.5 | ||||||
TA = 25°C | 1.3 | 2.6 | |||||
TA = 85°C | 1.1 | ||||||
TA = 125°C | 0.9 | ||||||
VO = 1.5, VIN = 0 or 15, VDD = 15 |
TA = –55°C | 4.2 | |||||
TA = –40°C | 4 | ||||||
TA = 25°C | 3.4 | 6.8 | |||||
TA = 85°C | 2.8 | ||||||
TA = 125°C | 2.4 | ||||||
IOHmin | Output high (source) current | VO = 4.6, VIN = 0 or 5, VDD = 5 |
TA = –55°C | –0.64 | mA | ||
TA = –40°C | –0.61 | ||||||
TA = 25°C | –0.51 | –1 | |||||
TA = 85°C | –0.42 | ||||||
TA = 125°C | –0.36 | ||||||
VO = 2.5, VIN = 0 or 5, VDD = 5 |
TA = –55°C | –2 | |||||
TA = –40°C | –1.8 | ||||||
TA = 25°C | –1.6 | –3.2 | |||||
TA = 85°C | –1.3 | ||||||
TA = 125°C | –1.15 | ||||||
VO = 9.5, VIN = 0 or 10, VDD = 10 |
TA = –55°C | –1.6 | |||||
TA = –40°C | –1.5 | ||||||
TA = 25°C | –1.3 | –2.6 | |||||
TA = 85°C | –1.1 | ||||||
TA = 125°C | –0.9 | ||||||
VO = 13.5, VIN = 0 or 15, VDD = 15 |
TA = –55°C | –4.2 | |||||
TA = –40°C | –4 | ||||||
TA = 25°C | –3.4 | –6.8 | |||||
TA = 85°C | –2.8 | ||||||
TA = 125°C | –2.4 | ||||||
VOLmax | Low-level output voltage | VIN = 5, VDD = 5 | TA = –55°C, –40°C, 25°C, 85°C, and 125°C |
0 | 0.05 | V | |
VIN = 10, VDD = 10 | TA = –55°C, –40°C, 25°C, 85°C, and 125°C |
0 | 0.05 | ||||
VIN = 15, VDD = 15 | TA = –55°C, –40°C, 25°C, 85°C, and 125°C |
0 | 0.05 | ||||
VOHmin | High-level output voltage | VIN = 0, VDD = 5 | TA = –55°C, –40°C, 25°C, 85°C, and 125°C |
4.95 | 5 | V | |
VIN = 0, VDD = 10 | TA = –55°C, –40°C, 25°C, 85°C, and 125°C |
9.95 | 10 | ||||
VIN = 0, VDD = 15 | TA = –55°C, –40°C, 25°C, 85°C, and 125°C |
14.95 | 15 | ||||
IINmax | Input current | VIN = 0 or 18, VDD = 18 | TA = –55°C | ±0.1 | µA | ||
TA = –40°C | ±0.1 | ||||||
TA = 25°C | ±0.00001 | ±0.1 | |||||
TA = 85°C | ±1 | ||||||
TA = 125°C | ±1 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL, tPLH |
Propagation delay time | VDD = 5 | 140 | 280 | ns | |
VDD = 10 | 70 | 140 | ||||
VDD = 15 | 60 | 120 | ||||
tTHL, tTLH |
Transition time | VDD = 5 | 100 | 200 | ns | |
VDD = 10 | 50 | 100 | ||||
VDD = 15 | 40 | 80 | ||||
CIN | Input capacitance | Any input | 5 | 7.5 | pF |