Refer to the PDF data sheet for device specific package drawings
For transmission or multiplexing of analog or digital signals high-voltage types (20V rating).
CD4016B B Series types are quad bilateral switches intended for the transmission or multiplexing of analog or digital signals. Each of the four independent bilateral switches has a single control signal input which simultaneously biases both the p and n device in a given switch on or off.
The CD4016B B Series types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
CD4016B | N (PDIP, 14) | 19.3mm × 9.4mm |
D (SOIC, 14) | 8.65mm × 6mm |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD – VSS | Supply voltage | 20 | V | ||
VDD | –0.5 | 20 | V | ||
VSS | –20 | 0.5 | V | ||
ISEL or IEN | Logic control input pin current (EN, Ax, SELx) | –30 | 30 | mA | |
VS or VD | Source or drain voltage (Sx, D) | VSS–0.5 | VDD+0.5 | V | |
IS or ID (CONT) | Source or drain continuous current (Sx, D) | –20 | 20 | mA | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |