SCHS026E November 1998 – August 2024 CD4016B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For transmission or multiplexing of analog or digital signals high-voltage types (20V rating).
CD4016B B Series types are quad bilateral switches intended for the transmission or multiplexing of analog or digital signals. Each of the four independent bilateral switches has a single control signal input which simultaneously biases both the p and n device in a given switch on or off.
The CD4016B B Series types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
CD4016B | N (PDIP, 14) | 19.3mm × 9.4mm |
D (SOIC, 14) | 8.65mm × 6mm |