Refer to the PDF data sheet for device specific package drawings
Mechanical Data (Package|Pins)
D|14
PW|14
N|14
NS|14
Thermal pad, mechanical data (Package|Pins)
1 Features
20V digital or ± 10V peak-to-peak
switching
280Ω typical on-state resistance for 15V
operation
Switch on-state resistance matched to within 10Ω
typ over 15V signal-input range
High on/off output-voltage ratio: 65dB typ at f is = 10kHz, RL= 10kΩ
High degree of linearity: <0.5% distortion
typ at f is= 1kHz, V is=
5Vp-p, V DD −V SS ⩾10V, R L
= 10kΩ
Extremely low off-state switch leakage resulting
in very low offset current and high effective off-state resistance: 100pA typ.
at V DD −V SS =18V, T A=25°C
Extremely high control input impedance (control
circuit isolated from signal circuit: 10 12 Ω typ.
Low crosstalk between switches: −50dB typ at f
is = 0.9MHz, R L = 1kΩ
Matched control-input to signal-output
capacitance: Reduces output signal transients
Frequency response, switch on = 40MHz (typical)
100% tested for quiescent current at 20V
Maximum control input current of 1µA at 18V
over full package temperature range; 100nA at 18V at 25°C