SCHS032D November 1998 – July 2021 CD4027B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | DC Supply Voltage Range | Voltages referenced to VSS Terminal | –0.5 | 20 | V |
All Inputs | Input Voltage Range | –0.5 | VDD + 0.5 | V | |
Any One Input | DC Input Current | ±10 | mA | ||
PD | Power Dissipation per Package | For TA = –55°C to + 100°C | 500 | mW | |
For TA = +100°C to +125°C | 12mW/°C | 200 | mW | ||
Device Dissipation per Output Transistor | For TA = Full package-temperature range (all package types) | 100 | mW | ||
TA | Operating- Temperature Range | –55 | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C | |
Lead Temperatur (During Soldering) | At distance 1/16 ± 1/32 inch (1.59 ± 0.79mm) from case for 10s max |
265 | °C |