SCHS052D June 2003 – August 2024 CD4067B , CD4097B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tpd | Signal Input | Signal Output | VIN = VDD, CL = 50 pF, RL = 1kΩ | 5V | 30 | 60 | ns | |
10V | 15 | 30 | ||||||
15V | 7 | 20 | ||||||
tplh | Signal Input | Signal Output | VIN = VDD, CL = 50 pF, RL = 1kΩ | 5V | 325 | 650 | ns | |
10V | 135 | 270 | ||||||
15V | 95 | 190 | ||||||
tphl | Signal Input | Signal Output | VIN = VDD, CL = 50 pF, RL = 1kΩ | 5V | 220 | 440 | ns | |
10V | 90 | 180 | ||||||
15V | 65 | 130 |