Refer to the PDF data sheet for device specific package drawings
The CD4069UB device consist of six CMOS inverter circuits. These devices are intended for all general-purpose inverter applications where the medium-power TTL-drive and logic-level-conversion capabilities of circuits such as the CD4009 and CD4049 hex inverter and buffers are not required.
PART NUMBER | PACKAGE (PINS) | BODY SIZE (NOM) |
---|---|---|
CD4069UBE | PDIP (14) | 19.30 mm × 6.35 mm |
CD4069UBF | CDIP (14) | 19.56 mm × 6.67 mm |
CD4069UBM | SOIC (14) | 8.65 mm × 3.91 mm |
CD4069UBNSR | SO (14) | 10.30 mm × 5.30 mm |
CD4069UBPW | TSSOP (14) | 5.00 mm × 4.40 mm |