SCHS054E November 1998 – January 2019 CD4069UB
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CD4069UB device has a low input current of 1 µA at 18 V over full package-temperature range and 100 nA at 18 V, 25°C. This device has a wide operating voltage range from 3 V to 18 V and used in high voltage applications.