SCHS054E November 1998 – January 2019 CD4069UB
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CD4069UB device consist of six CMOS inverter circuits. These devices are intended for all general-purpose inverter applications where the medium-power TTL-drive and logic-level-conversion capabilities of circuits such as the CD4009 and CD4049 hex inverter and buffers are not required.
PART NUMBER | PACKAGE (PINS) | BODY SIZE (NOM) |
---|---|---|
CD4069UBE | PDIP (14) | 19.30 mm × 6.35 mm |
CD4069UBF | CDIP (14) | 19.56 mm × 6.67 mm |
CD4069UBM | SOIC (14) | 8.65 mm × 3.91 mm |
CD4069UBNSR | SO (14) | 10.30 mm × 5.30 mm |
CD4069UBPW | TSSOP (14) | 5.00 mm × 4.40 mm |