SCHS054E November 1998 – January 2019 CD4069UB
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CD4069UB device is the industry's highest logic inverter operating at 18 V under recommended conditions. The lower drive capabilities makes it suitable for driving light loads like LED and greatly reduces chances of overshoots and undershoots.