SCHS054E November 1998 – January 2019 CD4069UB
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CD4069UB device has six inverter circuits. The recommended operating range is from 3 V to
18 V. The CD4069UB-series types are supplied in 14-pin hermetic dual-in-line ceramic packages (F3A suffix), 14-pin dual-in-line plastic packages (E suffix), 14-pin small-outline packages (M, MT, M96, and NSR suffixes), and 14-pin thin shrink small-outline packages (PW and PWR suffixes).