Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CD40x7B CMOS Analog
Multiplexers or Demultiplexers
1 Features
- High-voltage types (20V rating)
- CD4067B – single 16-channel multiplexer or demultiplexer
- Low ON resistance: 125Ω (typ) over 15Vp-p signal-input range for VDD–VSS = 15V
- High OFF resistance: channel leakage of
±10pA (typ) at VDD – VSS = 10V - Matched switch characteristics: RON = 5Ω (typ) for VDD – VSS = 15V
- Very low quiescent power dissipation under all digital-control input and supply conditions:
0.2µW (typ) at VDD – VSS = 10V - Binary address decoding on chip
- 5V, 10V, and 15V parametric ratings
- 100% tested for quiescent current at 20V
- Standardized symmetrical output characteristics
- Maximum input current of 1µA at 18V over full package temperature range: 100nA at 18V and 25°C
- Meets all requirements of JEDEC tentative standard No. 13-B, Standard Specifications for Description of "B" Series CMOS Devices
2 Applications
- Analog signal and digital multiplexing
- Transmission-gate logic implementation
- A/Dl and D/A conversion
- Signal gating