SCHS304D January 2001 – July 2024 CD54AC02 , CD74AC02
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C TO 85°C | –55°C TO 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A or B | Y | 3 | 10.4 | 2.9 | 11.5 | ns |
tPHL | 3 | 10.4 | 2.9 | 11.5 |