SCHS306E January 2001 – November 2024 CD54AC05 , CD74AC05
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 'AC05 devices contain six independent inverters. These devices perform the Boolean function Y = A. The open-drain outputs require pullup resistors to perform correctly, and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CD54AC05 | J (CDIP, 14) | 19.56mm × 7.9mm | 19.56mm × 6.67mm |
CD74AC05 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.91mm | |
N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |