SCHS306E January 2001 – November 2024 CD54AC05 , CD74AC05
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C TO 85°C |
–55°C TO 125°C |
UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLZ | A | Y | 3 | 10.4 | 2.9 | 11.5 | ns |
tPZL | 2.3 | 8.3 | 2.3 | 9.1 |