SCHS334B March 2003 – August 2024 CD54AC153 , CD74AC153
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | −55°C to 125°C | −40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A or B | Y | 7 | 28 | 7.2 | 25.5 | ns |
tPHL | 7 | 28 | 7.2 | 25.5 | |||
tPLH | Any C | Y | 4.7 | 18.6 | 4.8 | 16.9 | ns |
tPHL | 4.7 | 18.6 | 4.8 | 16.9 | |||
tPLH | G | Y | 4.1 | 16.5 | 4.3 | 15 | ns |
tPHL | 4.1 | 16.5 | 4.3 | 15 |