SCHS334B March 2003 – August 2024 CD54AC153 , CD74AC153
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | −55°C to 125°C | −40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A or B | Y | 5 | 20 | 5.2 | 18.2 | ns |
tPHL | 5 | 20 | 5.2 | 18.2 | |||
tPLH | Any C | Y | 3.3 | 13.3 | 3.4 | 12.1 | ns |
tPHL | 3.3 | 13.3 | 3.4 | 12.1 | |||
tPLH | G | Y | 3 | 11.8 | 3.1 | 10.7 | ns |
tPHL | 3 | 11.8 | 3.1 | 10.7 |