Refer to the PDF data sheet for device specific package drawings
The ’AC161 devices are 4-bit binary counters. These synchronous, presettable counters feature an internal carry look-ahead for application in high-speed counting.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC161 | E (PDIP, 16) | 19.3mm x 9.4mm | 19.3mm x 6.35mm |
M (SOIC, 16) | 9.9mm x 6mm | 9.9mm x 3.9mm |