SCHS239D November 1998 – May 2024 CD54AC161 , CD74AC161
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT | VCC | –55°C to 125°C | –40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
fmax | 1.5 V | 7 | 8 | MHz | ||||
3.3 V ± 0.3 V | 64 | 73 | ||||||
5 V ± 0.5 V | 90 | 103 | ||||||
tpd | CLK | RCO | 1.5 V | – | 209 | – | 190 | ns |
3.3 V ± 0.3 V | 6 | 23.4 | 6 | 21 | ||||
5 V ± 0.5 V | 4.3 | 16.7 | 4.3 | 15.2 | ||||
Any Q | 1.5 V | – | 207 | – | 188 | |||
3.3 V ± 0.3 V | 5.9 | 23.1 | 5.9 | 21 | ||||
5 V ± 0.5 V | 4.2 | 16.5 | 4.2 | 15 | ||||
ENT | RCO | 1.5 V | – | 129 | – | 117 | ||
3.3 V ± 0.3 V | 3.6 | 14.4 | 3.7 | 13.1 | ||||
5 V ± 0.5 V | 2.6 | 10.3 | 2.7 | 9.4 | ||||
CLR | Any Q | 1.5 V | – | 207 | – | 188 | ||
3.3 V ± 0.3 V | 5.9 | 23.1 | 5.9 | 21 | ||||
5 V ± 0.5 V | 4.2 | 16.5 | 4.2 | 15 | ||||
RCO | 1.5 V | – | 207 | – | 188 | |||
3.3 V ± 0.3 V | 5.9 | 23.1 | 5.9 | 21 | ||||
5 V ± 0.5 V | 4.2 | 16.5 | 4.2 | 15 |