SCHS248B November 1998 – August 2024 CD54AC257 , CD54ACT257 , CD74AC257 , CD74ACT257 , CD74ACT258
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | -0.5 | 6 | V | |
IIK | Input diode current | VI < -0.5V or VI > VCC + 0.5V | ±20 | mA | |
IOK | Output diode current | VO < -0.5V or VO > VCC + 0.5V | ±50 | mA | |
IO | Output source or sink current per output pin | VO > -0.5V or VO < VCC + 0.5V | ±50 | mA | |
ICC or IGND (2) | VCC or ground current | ±100 | mA | ||
Tstg | Maximum storage temperature | -65 | 150 | °C |