SCHS288A December 1998 – December 2024 CD54AC299 , CD54ACT299 , CD74AC299 , CD74AC323 , CD74ACT299
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
6ns @ V CC = 5V, T A = 25°C, C L = 50pF
The RCA CDx4AC299 and CD74AC323 and the CDx4ACT299 are 3-state, 8-input universal shift/storage registers with common parallel I/O pins.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC(T)299/ CD74AC323 | DW (SOIC, 20) | 12.80mm × 10.3mm | 12.80mm × 7.50mm |