Refer to the PDF data sheet for device specific package drawings
The ’AC32 devices are quadruple 2-input positive-OR gates. These devices perform the Boolean function Y = A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC32 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
N (PDIP, 14) | 19.55mm x 7.9mm | 19.55 mm x 6.7mm | |
J (CDIP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |