SCHS343A March 2003 – August 2024 CD54AC32 , CD74AC32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O1 | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, PDIP, CDIP | ||
1A | 1 | I | 1A Input |
1B | 2 | I | 1B Input |
1Y | 3 | O | 1Y Output |
2A | 4 | I | 2A Input |
2B | 5 | I | 2B Input |
2Y | 6 | O | 2Y Output |
3Y | 8 | O | 3Y Output |
3A | 9 | I | 3A Input |
3B | 10 | I | 3B Input |
4Y | 11 | O | 4Y Output |
4A | 12 | I | 4A Input |
4B | 13 | I | 4B Input |
GND | 7 | — | Ground Pin |
NC | — | — | No Connection |
VCC | 14 | — | Power Pin |