Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
CDx4AC74 Dual Positive-Edge-Triggered D-Type
Flip-Flops With Clear And Preset
1 Features
- AC types feature 1.5V to 5.5V
operation and balanced noise immunity at 30% of the supply
- Speed of bipolar F, AS, and S,
with significantly reduced power consumption
- Balanced propagation delays
- ±24mA output drive current –
fanout to 15 F devices
- SCR-latchup-resistant CMOS
process and circuit design