SCHS231E November 1998 – August 2024 CD54AC74 , CD74AC74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | −55°C to 125°C | −40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fmax | 79 | 90 | MHz | ||||
tPLH | CLK | Q or Q | 3.5 | 14 | 3.6 | 12.7 | ns |
tPHL | 3.5 | 14 | 3.6 | 12.7 | |||
tPLH | PRE or CLR | Q or Q | 3.7 | 14.7 | 3.8 | 13.4 | ns |
tPHL | 4 | 16.1 | 4.1 | 14.6 |