SCHS310D January 2001 – August 2024 CD54ACT04 , CD74ACT04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'ACT04 devices contain six independent inverters. The devices perform the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CD54ACT04 | J (CDIP, 14) | 19.55mm x 7.9mm | 19.55mm x 6.7mm |
CD74ACT04 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm |