SCHS310D January 2001 – August 2024 CD54ACT04 , CD74ACT04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | − 40°C to 85°C | –55°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | VI = VIH or VIL | IOH = −50 µA | 4.5 V | 4.4 | 4.4 | 4.4 | V | |||
IOH = –24 mA | 4.5 V | 3.94 | 3.8 | 3.7 | ||||||
IOH = –50 mA(1) | 5.5 V | 3.85 | ||||||||
IOH = –75 mA(1) | 5.5 V | 3.85 | ||||||||
VOL | VI = VIH or VIL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||
IOL = 24 mA | 4.5 V | 0.36 | 0.44 | 0.5 | ||||||
IOL = 50 mA(1) | 5.5 V | 1.65 | ||||||||
IOL = 75 mA(1) | 5.5 V | 1.65 | ||||||||
II | VI = VCC or GND | 5.5 V | ± 0.1 | ± 0.1 | ± 0.1 | µA | ||||
ICC | VI = VCC or GND | IO = 0 | 5.5 V | 4 | 40 | 80 | µA | |||
∆ICC | VI = VCC – 2.1 V | 4.5 V to 5.5 V | 2.4 | 2.8 | 3 | mA | ||||
Ci | 10 | 10 | 10 | pF |
INPUT | UNIT LOAD |
---|---|
A | 0.18 |