SCHS310D January 2001 – August 2024 CD54ACT04 , CD74ACT04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | − 40°C TO 85°C | –55°C TO 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A | Y | 2.4 | 8.5 | 2.3 | 9.3 | ns |
tPHL | 2.4 | 8.5 | 2.3 | 9.3 |