Refer to the PDF data sheet for device specific package drawings
The ’ACT08 devices are quadruple 2-input positive-AND gates. These devices perform the Boolean function Y = A • B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4ACT08 | N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.91mm | |
J (CDIP, 14) | 19.56mm × 7.9mm | 19.56mm × 6.67mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | Input | Channel 1, Input A |
1B | 2 | Input | Channel 1, Input B |
1Y | 3 | Output | Channel 1, Output Y |
2A | 4 | Input | Channel 2, Input A |
2B | 5 | Input | Channel 2, Input B |
2Y | 6 | Output | Channel 2, Output Y |
GND | 7 | — | Ground |
3Y | 8 | Output | Channel 3, Output Y |
3A | 9 | Input | Channel 3, Input A |
3B | 10 | Input | Channel 3, Input B |
4Y | 11 | Output | Channel 4, Output Y |
4A | 12 | Input | Channel 4, Input A |
4B | 13 | Input | Channel 4, Input B |
VCC | 14 | — | Positive Supply |