SCHS344A April 2003 – April 2024 CD54ACT174 , CD74ACT174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fmax | 80 | 91 | MHz | ||||
tPLH | CLK | Any Q | 3.5 | 14 | 3.6 | 12.6 | ns |
tPHL | 3.5 | 14 | 3.6 | 12.6 | |||
tPLH | CLR | Any Q | 3.9 | 15.5 | 4 | 14.1 | ns |
tPHL | 3.9 | 15.5 | 4 | 14.1 |