SCHS248B November 1998 – August 2024 CD54AC257 , CD54ACT257 , CD74AC257 , CD74ACT257 , CD74ACT258
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
TA | Temperature Range | -55 | 125 | °C |
VCC(1) | Supply Voltage Range | |||
AC Types | 1.5 | 5.5 | V | |
ACT Types | 4.5 | 5.5 | V | |
VI, VO | DC Input or Output Voltage | 0 | VCC | V |
dt/dv | Input Rise and Fall Slew Rate | |||
1.5V to 3V | AC Types | 50 | ns | |
3.6V to 5.5V | AC Types | 20 | ns | |
4.5V to 5.5V | ACT Types | 10 | ns |