SCHS288A December 1998 – December 2024 CD54AC299 , CD54ACT299 , CD74AC299 , CD74AC323 , CD74ACT299
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
6ns @ V CC = 5V, T A = 25°C, C L = 50pF
The RCA CDx4AC299 and CD74AC323 and the CDx4ACT299 are 3-state, 8-input universal shift/storage registers with common parallel I/O pins.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC(T)299/ CD74AC323 | DW (SOIC, 20) | 12.80mm × 10.3mm | 12.80mm × 7.50mm |
PIN | TYPE1 | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SO | I | Mode select 0 |
2 | !OE1 | I | Output enable, active low |
3 | !OE2 | I | Output enable, active low |
4 | I/O6 | O | Parallel data input/output |
5 | I/O4 | O | Parallel data input/output |
6 | I/O2 | O | Parallel data input/output |
7 | I/O0 | O | Parallel data input/output |
8 | Q0 | O | Serial output |
9 | !MR | I | Master reset, active low |
10 | GND | - | Ground |
11 | DSO | I | Serial data input |
12 | CP | I | Clock, rising edge triggered |
13 | I/O1 | O | Parallel data input/output |
14 | I/O3 | O | Parallel data input/output |
15 | I/O5 | O | Parallel data input/output |
16 | I/O7 | O | Parallel data input/output |
17 | Q7 | O | Serial output |
18 | DS7 | I | Serial data input |
19 | S1 | I | Mode select |
20 | VCC | - | Supply |