SCHS342A March 2003 – August 2024 CD54ACT32 , CD74ACT32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A or B | Y | 3 | 12.1 | 3.1 | 11 | ns |
tPHL | 3 | 12.1 | 3.1 | 11 |