SCHS290A December 1998 – March 2024 CD54AC374 , CD54ACT374 , CD74AC374 , CD74AC534 , CD74ACT374
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SYMBOL | CHARACTERISTICS | VCC (V) | AMBIENT TEMPERATURE (TA) - °C | UNIT | |||
---|---|---|---|---|---|---|---|
-40 to +85 | -55 to+125 | ||||||
MIN | MAX | MIN | MAX | ||||
tPLH, tPHL | Propagation Delays: Clock to Q AC374 | 1.5 | — | 123 | — | 135 | ns |
3.3(1) | 3.9 | 13.7 | 3.8 | 15.1 | |||
5(2) | 2.8 | 9.8 | 2.7 | 10.8 | |||
tPLH, tPHL | Clock to Q AC534 | 1.5 | 128 | — | 141 | ns | |
3.3 | 4.1 | 14.4 | 4 | 15.8 | |||
5 | 2.9 | 10.3 | 2.8 | 11.3 | |||
tPLH, tPZH | Output Enable to Q, Q | 1.5 | — | 165 | — | 181 | ns |
3.3 | 5.6 | 19.8 | 5.5 | 21.8 | |||
5 | 3.7 | 13.2 | 3.6 | 14.5 | |||
tPLZ, tPHZ | Output Disable to Q, Q | 1.5 | — | 165 | — | 181 | ns |
3.3 | 4.7 | 16.5 | 4.5 | 18.1 | |||
5 | 3.7 | 13.2 | 3.6 | 14.5 | |||
CPD (3) | Power Dissipation Capacitance | — | 67 Typ. | 67 Typ. | pF | ||
VOHV | Min. (Valley) VOH During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 4 Typ. @ 25°C | V | |||
Max. (Peak) VOL During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 1 Typ. @25°C | V | ||||
CI | Input Capacitance | — | — | 10 | — | 10 | pF |
CO | 3-State Output Capacitance | — | — | 15 | — | 15 | pF |