Phase relationships between waveforms were chosen arbitrarily.
All input pulses are supplied by generators having the following
characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tt < 6
ns.
The outputs are measured one at a time, with one input
transition per measurement.
CL= 50 pF and
includes probe and jig capacitance.
Figure 6-1 Load Circuit
The maximum between
tPLH and tPHL is used for tpd.