SCHS273F August 1997 – April 2021 CD54HC11 , CD74HC11
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In this application, this device is used to directly control the RESET pin of a motor controller. The controller requires three input signals to all be HIGH before being enabled, and should be disabled in the event that any one signal goes LOW. The 3-input AND gate function combines the three individual reset signals into a single active-low reset signal.