SCHS141J March 1998 – October 2022 CD54HC112 , CD54HCT112 , CD74HC112 , CD74HCT112
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | ||||||||||
tW | Pulse width CLK | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
tW | Pulse width CLR, PRE | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
tSU | Setup time J, K, to CLK | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
tH | Hold time J, K, to CLK | 2 | 0 | 0 | 0 | ns | ||||
4.5 | 0 | 0 | 0 | |||||||
6 | 0 | 0 | 0 | |||||||
tREM | Removal time CLR to CLK, PRE to CLK | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
fMAX | CLK frequency | 2 | 6 | 5 | 4 | MHz | ||||
4.5 | 30 | 25 | 20 | |||||||
6 | 35 | 29 | 23 | |||||||
HCT TYPES | ||||||||||
tSU | Pulse width CLK | 4.5 | 16 | 20 | 24 | ns | ||||
tW | Pulse width CLR, PRE | 4.5 | 18 | 23 | 27 | ns | ||||
tH | Setup time J, K, to CLK | 4.5 | 16 | 20 | 24 | ns | ||||
tREM | Hold time J, K, to CLK | 4.5 | 3 | 3 | 3 | ns | ||||
tW | Removal time CLR to CLK, PRE to CLK | 4.5 | 20 | 25 | 30 | ns | ||||
fMAX | CLK frequency | 4.5 | 30 | 25 | 20 | MHz |