SCHS144D November 1998 – June 2021 CD54HC126 , CD74HC126
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | A | Y | CL = 50 pF | 2 V | 100 | 125 | 150 | ns | ||||||
4.5 V | 20 | 25 | 30 | ||||||||||||
6 V | 17 | 21 | 36 | ||||||||||||
A | Y | CL = 15 pF | 5 V | 8 | |||||||||||
ten | Enable delay | OE | Y | CL = 50 pF | 2 V | 125 | 155 | 190 | ns | ||||||
4.5 V | 25 | 31 | 38 | ||||||||||||
6 V | 21 | 26 | 32 | ||||||||||||
OE | Y | CL = 15 pF | 5 V | 10 | |||||||||||
tdis | Disable delay | OE | Y | CL = 50 pF | 2 V | 125 | 155 | 190 | ns | ||||||
4.5 V | 25 | 31 | 38 | ||||||||||||
6 V | 21 | 26 | 32 | ||||||||||||
OE | Y | CL = 15 pF | 5 V | 10 | |||||||||||
tt | Transition-time | Y | CL = 50 pF | 2 V | 60 | 75 | 90 | ns | |||||||
4.5 V | 12 | 15 | 18 | ||||||||||||
6 V | 10 | 13 | 15 |