Refer to the PDF data sheet for device specific package drawings
The CDx4HC243 and CDx4HCT243 are quad bus transceivers with 3-state outputs. The OEA and OEB inputs control both the high-impedance state as well as the direction of communication through the device.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC243F | CDIP (14) | 19.55 mm × 6.71 mm |
CD74HC243E | PDIP (14) | 19.31 mm × 6.35 mm |
CD74HC243M | SOIC (14) | 8.65 mm × 3.90 mm |
CD74HCT243E | PDIP (14) | 19.31 mm × 6.35 mm |
CD74HCT243M | SOIC (14) | 8.65 mm × 3.90 mm |