SCHS168E November 1998 – March 2022 CD54HC243 , CD74HC243 , CD74HCT243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | -0.5 | 7 | V | |
IIK | Input diode current | For VI < -0.5V or VO > VCC + 0.5V | ±20 | mA | |
IOK | Output diode current | For VC < -0.5V or VO > VCC + 0.5V | ±20 | mA | |
IO | Drian Current, per output | For -0.5V < VO < VCC + 0.5V | ±35 | mA | |
IO | Output source or sink current per output pin | For VO > -0.5V or VO < VCC + 0.5V | ±25 | mA | |
Continuous current through VCC or GND | ±70 | mA | |||
Tstg | Storage temperature range | -65 | 150 | °C | |
TJ | Junction temperature | 150 | °C | ||
Lead temperature (Soldering 10s)(SOIC - Lead Tips Only) | 300 | °C |