SCHS168E November 1998 – March 2022 CD54HC243 , CD74HC243 , CD74HCT243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
tPD is the maximum between tPLH and tPHL
tt is the maximum between tTLH and tTHL
NOTE: Open drain waveforms tPLZ and tPZL are the same as those for three-state shown on the left. The test circuit is Output RL = 1kΩ to VCC, CL = 50pF.
Figure 6-5 HC and HCT three-state propagation delay test circuit