SCHS169D November 1998 – March 2022 CD54HC251 , CD54HCT251 , CD74HC251 , CD74HCT251
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
TYP | MAX | MAX | MAX | ||||
HC TYPES | |||||||
tpd | Select to outputs | 2 | 245 | 305 | 370 | ns | |
4.5 | 21(1) | 49 | 61 | 74 | |||
6 | 42 | 52 | 63 | ||||
tpd | Data to outputs | 2 | 175 | 220 | 265 | ns | |
4.5 | 12(1) | 35 | 44 | 53 | |||
6 | 30 | 37 | 45 | ||||
tpd | Enable to high Z and enable from high Z | 2 | 140 | 175 | 210 | ns | |
4.5 | 11(1) | 28 | 35 | 42 | |||
6 | 24 | 30 | 36 | ||||
tt | Output transition times | 2 | 75 | 95 | 110 | ns | |
4.5 | 15 | 19 | 22 | ||||
6 | 13 | 16 | 19 | ||||
Ci | Input capacitance | 10 | 10 | 10 | pF | ||
CO | Three-state output capacitance | 15 | 15 | 15 | pF | ||
Cpd(3)(4) | Power dissipation capacitance | 5 | 60(2) | pF | |||
HCT TYPES | |||||||
tpd | Select to outputs | 4.5 | 18(1) | 42 | 53 | 63 | ns |
tpd | Data to outputs | 4.5 | 12(1) | 35 | 44 | 53 | ns |
tpd | Enable to high Z and enable from high Z | 4.5 | 12(1) | 30 | 38 | 45 | ns |
tt | Output transition times | 4.5 | 15 | 19 | 22 | ns | |
Ci | Input capacitance | 10 | 10 | 10 | pF | ||
Cpd(3)(4) | Power dissipation capacitance | 5 | 60(2) | pF |