SCHS169D November 1998 – March 2022 CD54HC251 , CD54HCT251 , CD74HC251 , CD74HCT251
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC251 and ’HCT251 are 8-channel digital multiplexers with three-state outputs, fabricated with high-speed silicongate CMOS technology. Together with the low power consumption of standard CMOS integrated circuits, they possess the ability to drive 10 LSTTL loads. The three-state feature makes them ideally suited for interfacing with bus lines in a bus-oriented system.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC251F | CDIP (16) | 24.38 mm × 6.92 mm |
CD54HCT251F | CDIP (16) | 24.38 mm × 6.92 mm |
CD74HC251M | SOIC (16) | 9.90 mm × 3.90 mm |
CD74HCT251M | SOIC (16) | 9.90 mm × 3.90 mm |
CD74HC251E | PDIP (16) | 19.31 mm × 6.35 mm |
CD74HCT251E | PDIP (16) | 19.31 mm × 6.35 mm |