SCHS173D November 1997 – November 2021 CD54HC259 , CD54HCT259 , CD74HC259 , CD74HCT259
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
VIH | High-level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
4.5 | 3.15 | 3.15 | 3.15 | V | |||||||
6 | 4.2 | 4.2 | 4.2 | V | |||||||
VIL | Low-level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
4.5 | 1.35 | 1.35 | 1.35 | V | |||||||
6 | 1.8 | 1.8 | 1.8 | V | |||||||
VOH | High-level output voltage | IOH = – 20 µA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
IOH = – 20 µA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||||
IOH = – 20 µA | 6 | 5.9 | 5.9 | 5.9 | V | ||||||
High-level output voltage | IOH= – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
IOH = – 5.2 mA | 6 | 5.48 | 5.34 | 5.2 | V | ||||||
VOL | Low-level output voltage | IOL = 20 µA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
IOL = 20 µA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 20 µA | 6 | 0.1 | 0.1 | 0.1 | V | ||||||
Low-level output voltage | IOL= 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
IOL = 5.2 mA | 6 | 0.26 | 0.33 | 0.4 | V | ||||||
II | Input leakage current | VI = VCC or GND | 6 | ±0.1 | ±1 | ±1 | µA | ||||
ICC | Supply current | VI = VCC or GND | 6 | 8 | 80 | 160 | µA | ||||
HCT TYPES | |||||||||||
VIH | High-level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
VIL | Low-level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
VOH | High-level output voltage | VOH = – 20 µA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
HIgh-level output voltage | VOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
VOL | Low-level output voltage | VOL = 20 µA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
Low-level output voltage | VOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
II | Input leakage current | VI = VCC or GND | 5.5 | ±0.1 | ±1 | ±1 | µA | ||||
ICC | Supply current | VI = VCC or GND | 5.5 | 8 | 80 | 160 | µA | ||||
∆ICC(1) | Additional supply current per input pin | One of A0 - A2 and LE inputs held at VCC – 2.1 | 4.5 to 5.5 | 100 | 540 | 675 | 735 | µA | |||
D input held at VCC – 2.1 | 4.5 to 5.5 | 100 | 432 | 540 | 588 | ||||||
MR input held at VCC – 2.1 | 4.5 to 5.5 | 100 | 270 | 337.5 | 367.5 |