SCHS121E August 1997 – April 2021 CD54HC30 , CD74HC30
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance per gate | No load | 2 V to 6 V | 25 | pF |