Refer to the PDF data sheet for device specific package drawings
This device contains four independent 2-input OR gates. Each gate performs the Boolean function Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD74HC32M | SOIC (14) | 8.70 mm × 3.90 mm |
CD74HC32E | PDIP (14) | 19.30 mm × 6.40 mm |
CD54HC32F | CDIP (14) | 21.30 mm × 7.60 mm |
Changes from Revision C (September 2003) to Revision D (April 2021)