Refer to the PDF data sheet for device specific package drawings
The ’HC365, ’HCT365, and ’HC366 silicon gate CMOS three-state buffers are general purpose high-speed non-inverting and inverting buffers.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC365 | J (CERDIP, 16) | 19.56 x 6.92 mm |
CD54HC366 | J (CERDIP, 16) | 19.56 x 6.92 mm |
CD54HCT365 | J (CERDIP, 16) | 19.56 x 6.92 mm |
CD74HC365 | N (PDIP, 16) | 19.30 x 6.35 mm |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm | |
CD74HC366 | N (PDIP, 16) | 19.30 x 6.35 mm |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm | |
CD74HCT365 | N (PDIP, 16) | 19.30 x 6.35 mm |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm |
Changes from Revision C (October 2003) to Revision D (July 2022)