SCHS202D November   1997  – March 2022 CD54HC4024 , CD54HCT4024 , CD74HC4024 , CD74HCT4024

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings (1)
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Prerequisite for Switching Specifications
    6. 5.6 Switching Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings(1)

MIN MAX UNIT
VCC Supply voltage – 0.5 7 V
IIK Input diode current For VI < -0.5 V or VI > VCC + 0.5 V ±20 mA
IOK Output diode current For VO < -0.5 V or VO > VCC + 0.5 V ±20 mA
IO Output source or sink current per output pin ForVO > -0.5 V or VO < VCC+ 0.5 V ±25 mA
Continuous current through VCC or GND ±50 mA
TJ Junction temperature 150
Tstg Storage temperature range – 65 150
Lead temperature (soldering 10s) (SOIC - lead tips only) 300
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.